(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 9/2/2025 sampai dengan 6:00 pada tanggal 10/2/2025. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 9/2/2025 to 6:00 (WIB) 10/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

High Lock Mini Base MB-CX-V

High Lock Mini Base MB-CX-V

[Features]
·It is possible to easily adjust the stylus pressure of the tester by attaching a fine adjustment fitting to the conventional Hi-Lock Mini Base.
[Applications]
·For measurements with a pick tester, etc.
[Product Specifications]
·Holding force (N): 157
·Magnet width × Depth × Height (mm): 28 × 28 × 28
·Overall height: 195 mm
·JAN Code: 4544554013087
·Trusco code: 828-1288
· Weight: 0.5 kg

PDF

Part Number

Configured Part Number is shown.

MB-CX-V

 
Part Number
MB-CX-V
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

5,218,462 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Adsorption Force(N) 160 Mounting screws M5 x P0.8 Magnet width(mm) 28
Magnet depth(mm) 28 Magnet height(mm) 28 Trusco Code 828-1288
Overall Height(mm) 195 Mass(kg) 0.5

Please check the type/dimensions/specifications of the part MB-CX-V in the High Lock Mini Base MB-CX-V series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)