(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Thermo Crayon M (Irreversible)

Thermo Crayon M (Irreversible)

[Features]
・Put the product against a heated object and determine whether it melts or not to determine whether the temperature is above or below the specified temperature.
[Applications]
・Measurement of forging temperature and mold temperature.
・Temperature control between passes during steel frame welding, etc.
・Temperature control of outer walls of reaction towers, electric furnaces, blast furnaces, etc.
・Temperature control during molding of metals, synthetic resins, rubber, glass, etc.
[Material]
・Thermofusible compound
・Coloring pigment
・Brightener
・Resin
[Set contents]
・With holder (stainless steel)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

M-150

 
Part Number
M-150
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

590,616 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Primary color light red Color after discoloration Other Measurement method Irreversible (due to product melting)
Sheet Size(mm) 10⌀ × 75 (total) JAN Code 4582130422250 Discoloration Temperature(°C) 150 (Melting temperature)
Trusco Code 220-2956 Size(mm) 10ø×75 Indicated Temperature (°C) 150
Material 1 Thermo-fusible compounds Material 2 colored pigments Material 3 brightener
Material 4 Resin Color details after discoloration It does not discolor Temperature range (°C) 150 (Melting temperature)
Measurement precision ±5°C Mass(g) 24.000

Please check the type/dimensions/specifications of the part M-150 in the Thermo Crayon M (Irreversible) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)