(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Coin Case (Storage 50 Pieces)

Part Number

Configured Part Number is shown.

Part Number
M-1
M-5
M-10
M-50
M-100
M-500
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNumber of Stored Coins Width
(mm)
Depth
(mm)
Height
(mm)
Color Trusco Code

21,538 IDR

1 Piece(s) 12 Day(s) 1842323Transparent808-1845

21,538 IDR

1 Piece(s) 12 Day(s) 5842525Blue808-1849

21,538 IDR

1 Piece(s) 12 Day(s) 10852727Green808-1846

21,538 IDR

1 Piece(s) 12 Day(s) 50962525Peach808-1850

21,538 IDR

1 Piece(s) 12 Day(s) 100942626Yellow808-1847

21,538 IDR

1 Piece(s) 12 Day(s) 5001003030Red808-1851

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)