(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Teflon Sheet KTST-0510

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Teflon Sheet
Part Number: KTST-0510

Standard Unit Price: 5,681,538 IDR Special Price 5,681,538 IDR
Days to Ship: 8 Day(s) or more

[Features]
·It is made of fluororesin that is easy to slide.
[Applications]
· If you attach it to furniture, chairs, etc., it will be slippery.
[Product Specifications]
· Adhesive type
·JAN Code: 4535395501314
·Trusco code: 820-1688
·Weight: 1450 g
[Material/finish]
·Fluoropolymer

Specificationtitle

  • Product Type
    Other
  • Width×Length(mm×m)
    100×10
  • Thickness(mm)
    0.5
  • Material
    Fluororesin
  • Trusco code
    820-1688

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)