(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 6:00 2/3/2025 sampai dengan 5:00 pada tanggal 3/3. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:00 2/3 to 5:00 (WIB) 3/3/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Plastic Telescopic Fence, Black

Plastic Telescopic Fence, Black

Standard Unit Price:
6,092,308 IDR
Days to Ship :
12 Day(s)

[Features]
· It can be easily folded and it is convenient to carry.
[Use]
· For prevention of intrusion or guide in construction, maintenance works, parking lots, etc.

Basic Specifications

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
12 Day(s)
6,092,308 IDR

Part Number : KPFS-96
Days to Ship 12 Day(s)
Standard Unit Price 6,092,308 IDR

Specificationtitle

  • Width x Depth x Height(mm)
    380 to 3000 x 500 x 930
  • Material (Main Body)
    ABS Resin
  • Weight(kg)
    6.24
  • Trusco code
    781-1632

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)