(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Coil Spring Compressor HSC-340

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Coil Spring Compressor
Part Number: HSC-340

Standard Unit Price: 12,658,462 IDR Special Price 12,658,462 IDR
Quantity: 2 Pieces Per Package
Days to Ship: 8 Day(s) or more

[Features]
· A tool to remove the coil springs of the strut type shock absorbers of mini cars to standard size automobiles.
· Can quickly and easily work using the impact wrench.
· With safety equipment to prevent coming off.

Specificationtitle

  • Overall Length(mm)
    280
  • Applicable Diameter(mm)
    54 to 270
  • Stroke(mm)
    216
  • Compression capacity(kg)
    800
  • Trusco Code
    783-9201
  • Mass(g)
    3900

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)