(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Squeegee Case

Squeegee Case

Standard Unit Price:
811,385 IDR
Days to Ship :
12 Day(s)

Basic Specifications

  • Width(mm)
    90
  • Depth(mm)
    105
  • Height(mm)
    322
  • Trusco Code
    737-0334
  • Mass(g)
    346
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
12 Day(s)
811,385 IDR

Part Number : GL653-000X-MB
Days to Ship 12 Day(s)
Standard Unit Price 811,385 IDR

Specificationtitle

  • Width(mm)
    90
  • Depth(mm)
    105
  • Height(mm)
    322
  • Trusco Code
    737-0334
  • Mass(g)
    346

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)