(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
カモ井 注意シリーズ(3巻)

カモ井 注意シリーズ(3巻)【3 Pieces Per Package】

Standard Unit Price:
212,308 IDR
Days to Ship :
1 Day(s)

【特長】
・遠くからも目立って安心です。
・糊残りしにくいから、長期貼り置きも可能です。
・簡単に貼れて剥がせる優れものです。
・驚きの低価格です。

【商品仕様】
・表示内容:ガラス注意
・幅(mm):40
・長さ(m):18
・厚み(mm):0.09
・色:赤
・粘着力:2.05N/10mm
・引張強度:49N/15mm
・手で切断可能
・JANコード:4971910206348
・トラスココード:787-8052
・単品単位数量:3巻
・質量:206g
【材質/仕上】
・基材:和紙
・粘着剤:アクリル系

Basic Specifications

  • Specifications
    • STOCK
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
212,308 IDR

3 Pieces Per Package

Part Number : GARASUTYUUI
Days to Ship 1 Day(s)
Standard Unit Price 212,308 IDR
Quantity 3 Pieces Per Package

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)