(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 9/2/2025 sampai dengan 6:00 pada tanggal 10/2/2025. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 9/2/2025 to 6:00 (WIB) 10/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
スギコ 18-8角バットフラットエッジタイプ

スギコ 18-8角バットフラットエッジタイプ

Standard Unit Price:
377,406 IDR-
Days to Ship :
8 Day(s) or more

【特長】
・従来のバットのようにフランジ部分のカールを無くしてフラットにしました。
・フランジ部に汚れの付着が無くなり衛生能力が倍増。
・他にスタッキング時に指が入る空間を取る構造によりはまり込みを防止します。
【用途】
・食品、食材の保管と移動
【商品仕様】
・(外寸)奥行×幅×高さ(mm):176×217×30
・(内寸)奥行×幅(mm):158×200
・板厚(mm):0.6
・JANコード:4954057605304
・トラスココード:828-1306
【材質/仕上】
・SUS34

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Size (Square Tray)

Refine by

  • 21 Pieces
  • 18 Pieces
  • 15 Pieces
  • 12 Pieces
  • 10 Pieces
  • Clear
External Dimensions: Width(mm)

Refine by

  • 255
  • 273
  • 301
  • 326
  • 359
  • Clear
External Dimensions: Depth(mm)

Refine by

  • 205
  • 213
  • 235
  • 256
  • 274
  • Clear
External Dimensions: Height(mm)

Refine by

  • 38
  • 40
  • 45
  • 50
  • 60
  • Clear
Usable Inner Dimensions: Width(mm)

Refine by

  • 210
  • 225
  • 250
  • 275
  • 295
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
10 Pieces
359
274
60
295
8 Day(s)
700,281 IDR

Part Number : FHS-10
Days to Ship 8 Day(s)
Standard Unit Price 700,281 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Square Tray
  • Material
    Stainless Steel
  • Size (Square Tray)
    10 Pieces
  • External Dimensions: Width(mm)
    359
  • External Dimensions: Depth(mm)
    274
  • External Dimensions: Height(mm)
    60
  • Usable Inner Dimensions: Width(mm)
    295
  • Usable Inner Dimensions: Depth(mm)
    215
  • Usable Inner Dimensions: Height(mm)
    59
  • JAN Code
    4954057605106
  • Trusco Code
    753-0668
  • Plate Thickness(mm)
    0.7
1 pc.
12 Pieces
326
256
50
275
9 Day(s)
588,351 IDR

Part Number : FHS-12
Days to Ship 9 Day(s)
Standard Unit Price 588,351 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Square Tray
  • Material
    Stainless Steel
  • Size (Square Tray)
    12 Pieces
  • External Dimensions: Width(mm)
    326
  • External Dimensions: Depth(mm)
    256
  • External Dimensions: Height(mm)
    50
  • Usable Inner Dimensions: Width(mm)
    275
  • Usable Inner Dimensions: Depth(mm)
    200
  • Usable Inner Dimensions: Height(mm)
    49
  • JAN Code
    4954057605120
  • Trusco Code
    753-0676
  • Plate Thickness(mm)
    0.7
1 pc.
15 Pieces
301
235
45
250
8 Day(s)
522,340 IDR

Part Number : FHS-15
Days to Ship 8 Day(s)
Standard Unit Price 522,340 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Square Tray
  • Material
    Stainless Steel
  • Size (Square Tray)
    15 Pieces
  • External Dimensions: Width(mm)
    301
  • External Dimensions: Depth(mm)
    235
  • External Dimensions: Height(mm)
    45
  • Usable Inner Dimensions: Width(mm)
    250
  • Usable Inner Dimensions: Depth(mm)
    185
  • Usable Inner Dimensions: Height(mm)
    44
  • JAN Code
    4954057605151
  • Trusco Code
    753-0684
  • Plate Thickness(mm)
    0.7
1 pc.
18 Pieces
273
213
40
225
9 Day(s)
454,896 IDR

Part Number : FHS-18
Days to Ship 9 Day(s)
Standard Unit Price 454,896 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Square Tray
  • Material
    Stainless Steel
  • Size (Square Tray)
    18 Pieces
  • External Dimensions: Width(mm)
    273
  • External Dimensions: Depth(mm)
    213
  • External Dimensions: Height(mm)
    40
  • Usable Inner Dimensions: Width(mm)
    225
  • Usable Inner Dimensions: Depth(mm)
    165
  • Usable Inner Dimensions: Height(mm)
    39
  • JAN Code
    4954057605182
  • Trusco Code
    753-0692
  • Plate Thickness(mm)
    0.7
1 pc.
21 Pieces
255
205
38
210
9 Day(s)
377,406 IDR

Part Number : FHS-21
Days to Ship 9 Day(s)
Standard Unit Price 377,406 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Square Tray
  • Material
    Stainless Steel
  • Size (Square Tray)
    21 Pieces
  • External Dimensions: Width(mm)
    255
  • External Dimensions: Depth(mm)
    205
  • External Dimensions: Height(mm)
    38
  • Usable Inner Dimensions: Width(mm)
    210
  • Usable Inner Dimensions: Depth(mm)
    160
  • Usable Inner Dimensions: Height(mm)
    37
  • JAN Code
    4954057605212
  • Trusco Code
    753-0706
  • Plate Thickness(mm)
    0.6

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)