(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Angular Cutting Ruler for Circular Saw Free Guide SD

Angular Cutting Ruler for Circular Saw Free Guide SD

Standard Unit Price:
473,846 IDR-
Days to Ship :
8 Day(s) or more

[Features]
· Cutout positioning stick installation function is mounted.
· Aluminum pipe material with high rigidity is used for the abutt part.
· Excellent retaining strength with a windmill-shaped fixing knob.
[Use]
· Angular cutting ruler for circular saw

Basic Specifications

  • Width(mm)
    113
  • Thickness(mm)
    20
  • Material
    Main body: Stainless steel, aluminum / Guide: Stainless steel, aluminum / Fixing screw: Brass, ABS resin / Non-Slip: Rubber
Part Number
Total length(mm)

Refine by

  • 375
  • 440
  • 590
  • Clear
Nominal dimension(mm)

Refine by

  • 250
  • 300
  • 450
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
375
250
8 Day(s) or more
473,846 IDR

Part Number : FG-S250
Days to Ship 8 Day(s) or more
Standard Unit Price 473,846 IDR

Specificationtitle

  • Total length(mm)
    375
  • Width(mm)
    113
  • Thickness(mm)
    20
  • Nominal dimension(mm)
    250
  • Trusco code
    813-4853
  • Material
    Main body: Stainless steel, aluminum / Guide: Stainless steel, aluminum / Fixing screw: Brass, ABS resin / Non-Slip: Rubber
  • Mass
    350
440
300
8 Day(s) or more
756,923 IDR

Part Number : FG-S300
Days to Ship 8 Day(s) or more
Standard Unit Price 756,923 IDR

Specificationtitle

  • Total length(mm)
    440
  • Width(mm)
    113
  • Thickness(mm)
    20
  • Nominal dimension(mm)
    300
  • Trusco code
    813-4854
  • Material
    Main body: Stainless steel, aluminum / Guide: Stainless steel, aluminum / Fixing screw: Brass, ABS resin / Non-Slip: Rubber
  • Mass
    400
590
450
8 Day(s) or more
1,009,231 IDR

Part Number : FG-S450
Days to Ship 8 Day(s) or more
Standard Unit Price 1,009,231 IDR

Specificationtitle

  • Total length(mm)
    590
  • Width(mm)
    113
  • Thickness(mm)
    20
  • Nominal dimension(mm)
    450
  • Trusco code
    813-4855
  • Material
    Main body: Stainless steel, aluminum / Guide: Stainless steel, aluminum / Fixing screw: Brass, ABS resin / Non-Slip: Rubber
  • Mass
    450

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)