(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Free Guide Fixing Knob Set

Free Guide Fixing Knob Set

Standard Unit Price:
67,692 IDR
Days to Ship :
8 Day(s) or more

[Features]
· A windmill-shaped knob set for replacement

Basic Specifications

  • Compatible model
    FG-P370, P450, S250, S300, S450
  • Trusco code
    813-4852
  • Material
    Knob part: ABS resin, brass
  • Mass
    13
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s) or more
67,692 IDR

Part Number : FG-KT
Days to Ship 8 Day(s) or more
Standard Unit Price 67,692 IDR

Specificationtitle

  • Compatible model
    FG-P370, P450, S250, S300, S450
  • Trusco code
    813-4852
  • Material
    Knob part: ABS resin, brass
  • Mass
    13

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)