(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Pipe Groove Processing Machine, FBM-24

Pipe Groove Processing Machine, FBM-24

Standard Unit Price:
89,556,923 IDR
Days to Ship :
12 Day(s)

Basic Specifications

  • Working air pressure(MPa)
    0.63
  • No load speed(rpm)
    180
  • Air consumption(m³/min)
    0.40
  • Total length(mm)
    278
  • Cutting pipe inner diameter(mm)
    14-24
  • Hose intake port(mm)
    Rc1/4
  • Exhaust
    Rear
  • Hose inner diameter(mm)
    8
  • Trusco code
    852-0705
  • Weight(g)
    2900
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
12 Day(s)
89,556,923 IDR

Part Number : FBM-24-1
Days to Ship 12 Day(s)
Standard Unit Price 89,556,923 IDR

Specificationtitle

  • Working air pressure(MPa)
    0.63
  • No load speed(rpm)
    180
  • Air consumption(m³/min)
    0.40
  • Total length(mm)
    278
  • Cutting pipe inner diameter(mm)
    14-24
  • Hose intake port(mm)
    Rc1/4
  • Exhaust
    Rear
  • Hose inner diameter(mm)
    8
  • Trusco code
    852-0705
  • Weight(g)
    2900

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)