(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Cardboard Saw "Butsuryu-kun Long"

Cardboard Saw "Butsuryu-kun Long"

Standard Unit Price:
138,462 IDR
Days to Ship :
12 Day(s)

[Features]
· Unpacking and cutting cardboard, PP band can also be cut.
· Sliding type for which the blade can be drawn out with one-hand.
· Long body so it is easy to apply pressure.

Basic Specifications

  • Product Type
    Cutter for unpacking
  • Blade length(mm)
    155
  • Compatible replacement blade
    DC-B2, DC-BF2
  • JAN Code
    4962069097215
  • Trusco Code
    819-9643
  • Mass(g)
    51
  • Cutter blade material
    Stainless steel
  • Material Body
    Grip: ABS resin
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
12 Day(s)
138,462 IDR

Part Number : DC-30
Days to Ship 12 Day(s)
Standard Unit Price 138,462 IDR

Specificationtitle

  • Product Type
    Cutter for unpacking
  • Blade length(mm)
    155
  • Compatible replacement blade
    DC-B2, DC-BF2
  • JAN Code
    4962069097215
  • Trusco Code
    819-9643
  • Mass(g)
    51
  • Cutter blade material
    Stainless steel
  • Material Body
    Grip: ABS resin

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)