(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 6:00 2/3/2025 sampai dengan 5:00 pada tanggal 3/3. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:00 2/3 to 5:00 (WIB) 3/3/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Cardboard Box DB-L7

Cardboard Box DB-L7

Standard Unit Price:
134,924 IDR
Days to Ship :
12 Day(s)

[Features]
· Cardboard that matches the size of stored items.
· Since the storage indication is printed directly on the cardboard, you can choose the exact matches to the stored products.

Basic Specifications

  • Product Type
    Cardboard box
  • Capacity(L)
    127
  • Frontage(mm)
    730
  • Depth(mm)
    440
  • Height(mm)
    426
  • Thickness(mm)
    5
  • Trusco Code
    356-0805
  • Mass(g)
    1150
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
12 Day(s)
134,924 IDR

Part Number : DB-L7
Days to Ship 12 Day(s)
Standard Unit Price 134,924 IDR

Specificationtitle

  • Product Type
    Cardboard box
  • Capacity(L)
    127
  • Frontage(mm)
    730
  • Depth(mm)
    440
  • Height(mm)
    426
  • Thickness(mm)
    5
  • Trusco Code
    356-0805
  • Mass(g)
    1150

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)