(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
New Squeegee, Spare

New Squeegee, Spare

Standard Unit Price:
116,924 IDR-
Days to Ship :
Quote

Basic Specifications

  • Rubber Material
    Neoprene
Part Number
Width(mm)

Refine by

  • 330
  • 400
  • 480
  • Clear
Trusco Code

Refine by

  • 781-8114
  • 781-8106
  • 781-8092
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
330
781-8092
Quote
116,924 IDR

Part Number : CL-811-633-0
Days to Ship Quote
Standard Unit Price 116,924 IDR

Specificationtitle

  • Width(mm)
    330
  • Trusco Code
    781-8092
  • Mass(g)
    166
  • Rubber Material
    Neoprene
400
781-8106
Quote
127,693 IDR

Part Number : CL-811-640-0
Days to Ship Quote
Standard Unit Price 127,693 IDR

Specificationtitle

  • Width(mm)
    400
  • Trusco Code
    781-8106
  • Mass(g)
    200
  • Rubber Material
    Neoprene
480
781-8114
Quote
140,000 IDR

Part Number : CL-811-648-0
Days to Ship Quote
Standard Unit Price 140,000 IDR

Specificationtitle

  • Width(mm)
    480
  • Trusco Code
    781-8114
  • Mass(g)
    240
  • Rubber Material
    Neoprene

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)