(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
New Free Squeegee

New Free Squeegee

Standard Unit Price:
284,616 IDR-
Days to Ship :
12 Day(s)

[Features]
· The angle of the rubber of the light resin head changes depending on pushing or pulling to make it smooth without getting stuck.

Basic Specifications

  • Length(mm)
    1500
  • Head Material
    Polypropylene
  • Rubber Material
    Neoprene
  • Handle Material
    Polyethylene adhesive film on φ25.4mm steel pipe
Part Number
Width(mm)

Refine by

  • 400
  • 480
  • Clear
Trusco Code

Refine by

  • 817-3269
  • 817-3268
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
400
817-3268
12 Day(s)
284,616 IDR

Part Number : CL-369-040-0
Days to Ship 12 Day(s)
Standard Unit Price 284,616 IDR

Specificationtitle

  • Width(mm)
    400
  • Length(mm)
    1500
  • Trusco Code
    817-3268
  • Mass(g)
    510
  • Head Material
    Polypropylene
  • Rubber Material
    Neoprene
  • Handle Material
    Polyethylene adhesive film on φ25.4mm steel pipe
480
817-3269
12 Day(s)
303,077 IDR

Part Number : CL-369-048-0
Days to Ship 12 Day(s)
Standard Unit Price 303,077 IDR

Specificationtitle

  • Width(mm)
    480
  • Length(mm)
    1500
  • Trusco Code
    817-3269
  • Mass(g)
    540
  • Head Material
    Polypropylene
  • Rubber Material
    Neoprene
  • Handle Material
    Polyethylene adhesive film on φ25.4mm steel pipe

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)