(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Number Tag Small (plain)

Number Tag Small (plain)【25 Pieces Per Package】

Standard Unit Price:
79,385 IDR
Days to Ship :
12 Day(s) or more

[Features]
· Useful number tag in shops, hotels, Japanese style hotels, etc.

Basic Specifications

  • Material (Main Body)
    Recycled styrene
  • L x W(mm)
    46 x 31
  • Thickness(mm)
    2.5
  • Hole diameter(mm)
    4
  • Material
    25
  • Mass(g)
    110.9
Part Number
Color

Refine by

  • Blue
  • Green
  • Pink
  • Red
  • Sky Blue
  • White
  • Yellow
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Blue
12 Day(s)
79,385 IDR

25 Pieces Per Package

Part Number : BF-41-BU
Days to Ship 12 Day(s)
Standard Unit Price 79,385 IDR
Quantity 25 Pieces Per Package

Specificationtitle

  • Material (Main Body)
    Recycled styrene
  • Color
    Blue
  • L x W(mm)
    46 x 31
  • Thickness(mm)
    2.5
  • Hole diameter(mm)
    4
  • Material
    25
  • Trusco code
    791-9727
  • Mass(g)
    110.9
Green
12 Day(s)
79,385 IDR

25 Pieces Per Package

Part Number : BF-41-GN
Days to Ship 12 Day(s)
Standard Unit Price 79,385 IDR
Quantity 25 Pieces Per Package

Specificationtitle

  • Material (Main Body)
    Recycled styrene
  • Color
    Green
  • L x W(mm)
    46 x 31
  • Thickness(mm)
    2.5
  • Hole diameter(mm)
    4
  • Material
    25
  • Trusco code
    791-9735
  • Mass(g)
    110.9
Sky Blue
Quote
79,385 IDR

25 Pieces Per Package

Part Number : BF-41-LBU
Days to Ship Quote
Standard Unit Price 79,385 IDR
Quantity 25 Pieces Per Package

Specificationtitle

  • Material (Main Body)
    Recycled styrene
  • Color
    Sky Blue
  • L x W(mm)
    46 x 31
  • Thickness(mm)
    2.5
  • Hole diameter(mm)
    4
  • Material
    25
  • Trusco code
    791-9743
  • Mass(g)
    110.9
Pink
12 Day(s)
79,385 IDR

25 Pieces Per Package

Part Number : BF-41-PK
Days to Ship 12 Day(s)
Standard Unit Price 79,385 IDR
Quantity 25 Pieces Per Package

Specificationtitle

  • Material (Main Body)
    Recycled styrene
  • Color
    Pink
  • L x W(mm)
    46 x 31
  • Thickness(mm)
    2.5
  • Hole diameter(mm)
    4
  • Material
    25
  • Trusco code
    791-9751
  • Mass(g)
    110.9
Red
12 Day(s)
79,385 IDR

25 Pieces Per Package

Part Number : BF-41-RD
Days to Ship 12 Day(s)
Standard Unit Price 79,385 IDR
Quantity 25 Pieces Per Package

Specificationtitle

  • Material (Main Body)
    Recycled styrene
  • Color
    Red
  • L x W(mm)
    46 x 31
  • Thickness(mm)
    2.5
  • Hole diameter(mm)
    4
  • Material
    25
  • Trusco code
    791-9760
  • Mass(g)
    110.9
White
12 Day(s)
79,385 IDR

25 Pieces Per Package

Part Number : BF-41-WH
Days to Ship 12 Day(s)
Standard Unit Price 79,385 IDR
Quantity 25 Pieces Per Package

Specificationtitle

  • Material (Main Body)
    Recycled styrene
  • Color
    White
  • L x W(mm)
    46 x 31
  • Thickness(mm)
    2.5
  • Hole diameter(mm)
    4
  • Material
    25
  • Trusco code
    791-9778
  • Mass(g)
    110.9
Yellow
12 Day(s)
79,385 IDR

25 Pieces Per Package

Part Number : BF-41-YE
Days to Ship 12 Day(s)
Standard Unit Price 79,385 IDR
Quantity 25 Pieces Per Package

Specificationtitle

  • Material (Main Body)
    Recycled styrene
  • Color
    Yellow
  • L x W(mm)
    46 x 31
  • Thickness(mm)
    2.5
  • Hole diameter(mm)
    4
  • Material
    25
  • Trusco code
    791-9786
  • Mass(g)
    110.9

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)