(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Smart Reel

Smart Reel

Standard Unit Price:
475,385 IDR-
Days to Ship :
13 Day(s) or more

[Features]
· An automatic winding type that prevents the draping ropes to get caught, which provides safety and better mobility.
· One-way lock type that automatically locks the rope at the pulled out length.
· The ropes do not tangle so multiple ropes can be attached.
· Swivel that is easy to attach on the waist.
· Even if you drop the tool, the rope will stretch and absorb the impact, which prevents it from bouncing back.

Basic Specifications

  • Max. Length(mm)
    1200
  • Material Details
    Rope: Polyester
Part Number
Maximum working load(kg)

Refine by

  • 0.5
  • 2.0
  • Clear
Trusco Code

Refine by

  • 796-2797
  • 796-2771
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
0.5
796-2771
13 Day(s) or more
475,385 IDR

Part Number : AZ-SMR05
Days to Ship 13 Day(s) or more
Standard Unit Price 475,385 IDR

Specificationtitle

  • Max. Length(mm)
    1200
  • Material Details
    Rope: Polyester
  • Maximum working load(kg)
    0.5
  • Trusco Code
    796-2771
  • Mass(g)
    48
2.0
796-2797
13 Day(s) or more
715,385 IDR

Part Number : AZ-SMR20
Days to Ship 13 Day(s) or more
Standard Unit Price 715,385 IDR

Specificationtitle

  • Max. Length(mm)
    1200
  • Material Details
    Rope: Polyester
  • Maximum working load(kg)
    2.0
  • Trusco Code
    796-2797
  • Mass(g)
    82

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)