(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
タジマ スマートザイル用シャックル Mロング

タジマ スマートザイル用シャックル Mロング

Standard Unit Price:
78,462 IDR-
Days to Ship :
Quote

【特長】
・タジマ独自のゆるみ止め機構付です。
・幅15mm未満、穴径4mm以上の工具が接続できます。
・アナ通し止め、スライド止めの2通りが可能です。
【用途】
・スライド止め・アナ通し止め兼用。
【商品仕様】
・サイズ:Mロング
・内寸 縦(mm):32
・内寸 横(mm):15
・ピン直径:4mm
・JANコード:4975364161628
・トラスココード:813-4919
・単品単位数量:1個
・質量:12g
【材質/仕上】
・亜鉛ダイキャスト

Basic Specifications

  • Pin diameter(mm)
    4
  • Material Details
    Zinc die casting
Part Number
Size

Refine by

  • M
  • M long
  • S
  • S long
  • Clear
Internal dimension vertical(mm)

Refine by

  • 15
  • 22
  • 32
  • Clear
Internal dimension horizontal(mm)

Refine by

  • 10
  • 15
  • Clear
Trusco Code

Refine by

  • 813-4921
  • 813-4920
  • 813-4919
  • 813-4918
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
M
22
15
813-4918
Quote
96,924 IDR

Part Number : AZ-SM
Days to Ship Quote
Standard Unit Price 96,924 IDR

Specificationtitle

  • Size
    M
  • Pin diameter(mm)
    4
  • Material Details
    Zinc die casting
  • Internal dimension vertical(mm)
    22
  • Internal dimension horizontal(mm)
    15
  • Trusco Code
    813-4918
  • Mass(g)
    10
M long
32
15
813-4919
Quote
104,616 IDR

Part Number : AZ-SML
Days to Ship Quote
Standard Unit Price 104,616 IDR

Specificationtitle

  • Size
    M long
  • Pin diameter(mm)
    4
  • Material Details
    Zinc die casting
  • Internal dimension vertical(mm)
    32
  • Internal dimension horizontal(mm)
    15
  • Trusco Code
    813-4919
  • Mass(g)
    12
S
15
10
813-4920
Quote
78,462 IDR

Part Number : AZ-SS
Days to Ship Quote
Standard Unit Price 78,462 IDR

Specificationtitle

  • Size
    S
  • Pin diameter(mm)
    4
  • Material Details
    Zinc die casting
  • Internal dimension vertical(mm)
    15
  • Internal dimension horizontal(mm)
    10
  • Trusco Code
    813-4920
  • Mass(g)
    8
S long
32
10
813-4921
Quote
87,693 IDR

Part Number : AZ-SSL
Days to Ship Quote
Standard Unit Price 87,693 IDR

Specificationtitle

  • Size
    S long
  • Pin diameter(mm)
    4
  • Material Details
    Zinc die casting
  • Internal dimension vertical(mm)
    32
  • Internal dimension horizontal(mm)
    10
  • Trusco Code
    813-4921
  • Mass(g)
    10

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)