(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Smart Catch 10 Wire

Smart Catch 10 Wire

Standard Unit Price:
715,385 IDR
Days to Ship :
13 Day(s) or more

[Features]
· An automatic winding type that keeps the waist area neat.
· A simple tool holder mechanism that allows temporary placement of tools.
· Even if you drop the tool, the built-in spring absorb the impact, which prevents it from bouncing back.
· The metal wire is strong against flame and heat, and has excellent resistance against abrasion and cutting.
· The pulling direction can be switched easily between left and right depending on the attaching position on the belt.

Basic Specifications

  • Max. Length(mm)
    1200
  • Material Details
    Main Body: ABS Resin / Wire: Stainless steel
  • Trusco Code
    796-2762
  • Mass(g)
    138
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
13 Day(s) or more
715,385 IDR

Part Number : AZ-SMC10W
Days to Ship 13 Day(s) or more
Standard Unit Price 715,385 IDR

Specificationtitle

  • Max. Length(mm)
    1200
  • Material Details
    Main Body: ABS Resin / Wire: Stainless steel
  • Trusco Code
    796-2762
  • Mass(g)
    138

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)