(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Aluminum Black Cloth

Aluminum Black Cloth

Standard Unit Price:
20,393,847 IDR
Days to Ship :
30 Day(s)

[Features]
· Cloth (original fabric) with keep-warm/cold functions.
[Use]
· Simple tent, shed cover and uses requiring keep-warm/ cold functions.

Basic Specifications

  • Thickness(mm)
    0.28
  • Width x Length(m)
    1.8 x 100
  • Color
    Other
  • Material (Body)
    Polyethylene (PE), aluminum evaporated film
  • Color Detail
    Front: aluminum evaporated film / back: black
  • Trusco Code
    787-7722
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
30 Day(s)
20,393,847 IDR

Part Number : ARM18100
Days to Ship 30 Day(s)
Standard Unit Price 20,393,847 IDR

Specificationtitle

  • Thickness(mm)
    0.28
  • Width x Length(m)
    1.8 x 100
  • Color
    Other
  • Material (Body)
    Polyethylene (PE), aluminum evaporated film
  • Color Detail
    Front: aluminum evaporated film / back: black
  • Trusco Code
    787-7722

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)