(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Leg and Hip Fatigue Reducing Mat, Without Holes

Click this image to zoom it.

Move the mouse over the image to zoom

Leg and Hip Fatigue Reducing Mat, Without Holes

Standard Unit Price:
1,070,086 IDR-
Days to Ship :
1 Day(s) or more

【特長】
・人肌程のクッション性が耐圧を分散し、足腰の疲労を軽減できるマットです。
・耐水、耐油性に優れています。
・厚みがあるので長時間の立ち仕事でも疲れにくいマットです。
【用途】
・工場などの立ち作業の足元用マット。
【商品仕様】
・厚み(mm):17
・色:グリーン
・幅(mm):450
・長さ(mm):750
・穴なしタイプ
・JANコード:4968124211244
・トラスココード:783-2389
・質量:0.8kg
【材質/仕上】
・ニトリルゴム(NBR)・ポリウレタン(PUR)

Basic Specifications

Part Number
Inner capacity

Refine by

  • 1 pc.
  • Clear
Color

Refine by

  • Black
  • Green
  • Clear
Width(mm)

Refine by

  • 450
  • 750
  • 900
  • Clear
Length(m)

Refine by

  • 0.75
  • 0.9
  • 1.5
  • Clear
Trusco Code

Refine by

  • 360-7747
  • 360-7739
  • 360-7721
  • Clear
Type

Refine by

  • Without holes
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Black
450
0.75
360-7721
-
1 Day(s)
1,070,086 IDR

Part Number : AM01
Days to Ship 1 Day(s)
Standard Unit Price 1,070,086 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Anti-fatigue Mats
  • Shape
    Sheet Model
  • Color
    Black
  • Width(mm)
    450
  • Length(m)
    0.75
  • Thickness(mm)
    17
  • Trusco Code
    360-7721
  • Type
    -
  • Weight (g)
    -
  • Length (mm)
    -
  • Mass(kg)
    0.8
  • Features
    A mat with cushioning akin to the human skin that distributes body pressure and comforts tired back and legs. Water and oil resistant.
  • Use
    For footing during standing work at manufacturing plants, etc.
  • Surface
    Nitrile Rubber (NBR)
  • Back
    Polyurethane (PUR)
-
Green
450
-
-
Without holes
12 Day(s)
1,250,770 IDR

Part Number : AM01GR
Days to Ship 12 Day(s)
Standard Unit Price 1,250,770 IDR

Specificationtitle

  • Product Model
    Anti-fatigue Mats
  • Shape
    Sheet Model
  • Color
    Green
  • Width(mm)
    450
  • Length(m)
    -
  • Thickness(mm)
    17
  • Trusco Code
    -
  • Type
    Without holes
  • Weight (g)
    750
  • Length (mm)
    750
  • Mass(kg)
    -
  • Features
    -
  • Use
    -
  • Surface
    -
  • Back
    -
  • Inner capacity
    -
1 pc.
Black
750
0.9
360-7739
-
1 Day(s)
2,656,923 IDR

Part Number : AM02
Days to Ship 1 Day(s)
Standard Unit Price 2,656,923 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Anti-fatigue Mats
  • Shape
    Sheet Model
  • Color
    Black
  • Width(mm)
    750
  • Length(m)
    0.9
  • Thickness(mm)
    17
  • Trusco Code
    360-7739
  • Type
    -
  • Weight (g)
    -
  • Length (mm)
    -
  • Mass(kg)
    1.5
  • Features
    A mat with cushioning akin to the human skin that distributes body pressure and comforts tired back and legs. Water and oil resistant.
  • Use
    For footing during standing work at manufacturing plants, etc.
  • Surface
    Nitrile Rubber (NBR)
  • Back
    Polyurethane (PUR)
-
Green
750
-
-
Without holes
12 Day(s)
2,501,539 IDR

Part Number : AM02GR
Days to Ship 12 Day(s)
Standard Unit Price 2,501,539 IDR

Specificationtitle

  • Product Model
    Anti-fatigue Mats
  • Shape
    Sheet Model
  • Color
    Green
  • Width(mm)
    750
  • Length(m)
    -
  • Thickness(mm)
    17
  • Trusco Code
    -
  • Type
    Without holes
  • Weight (g)
    1540
  • Length (mm)
    900
  • Mass(kg)
    -
  • Features
    -
  • Use
    -
  • Surface
    -
  • Back
    -
  • Inner capacity
    -
1 pc.
Black
900
1.5
360-7747
-
1 Day(s)
4,566,308 IDR

Part Number : AM03
Days to Ship 1 Day(s)
Standard Unit Price 4,566,308 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Anti-fatigue Mats
  • Shape
    Sheet Model
  • Color
    Black
  • Width(mm)
    900
  • Length(m)
    1.5
  • Thickness(mm)
    17
  • Trusco Code
    360-7747
  • Type
    -
  • Weight (g)
    -
  • Length (mm)
    -
  • Mass(kg)
    3.2
  • Features
    A mat with cushioning akin to the human skin that distributes body pressure and comforts tired back and legs. Water and oil resistant.
  • Use
    For footing during standing work at manufacturing plants, etc.
  • Surface
    Nitrile Rubber (NBR)
  • Back
    Polyurethane (PUR)
-
Green
900
-
-
Without holes
30 Day(s)
4,276,924 IDR

Part Number : AM03GR
Days to Ship 30 Day(s)
Standard Unit Price 4,276,924 IDR

Specificationtitle

  • Product Model
    Anti-fatigue Mats
  • Shape
    Sheet Model
  • Color
    Green
  • Width(mm)
    900
  • Length(m)
    -
  • Thickness(mm)
    17
  • Trusco Code
    -
  • Type
    Without holes
  • Weight (g)
    3290
  • Length (mm)
    1500
  • Mass(kg)
    -
  • Features
    -
  • Use
    -
  • Surface
    -
  • Back
    -
  • Inner capacity
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)