(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Combination Thermo Label A【80 Pieces Per Package】

Part Number

Configured Part Number is shown.

 
Part Number
A-65
A-70
A-90
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipColor after discoloration Discoloration Temperature
(°C)
Trusco Code

3,604,615 IDR

80 Pieces Per Package

1 Pack(s) Quote [Black] Black70 (reversible) / 65 (irreversible) / 50 (reversible)220-2958

3,604,615 IDR

80 Pieces Per Package

1 Pack(s) Quote Orange70 (reversible) / 70 (irreversible) / 50 (reversible)835-7881

3,604,615 IDR

80 Pieces Per Package

1 Pack(s) Quote Red70 (reversible) / 90 (irreversible) / 50 (reversible)835-7885

Loading...

  1. 1

Basic Information

Primary color White Element size(φmm) 6×12 Sheet Size(mm) 15×30

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)