(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
3M Post-it® 75 x 75 mm 100 Sheets x 10 Pads Yellow

3M Post-it® 75 x 75 mm 100 Sheets x 10 Pads Yellow

Standard Unit Price:
598,462 IDR
Days to Ship :
12 Day(s)

[Features]
· For refilling (recycled paper)

(i)Caution

  • 分別廃棄、紙(再生可能)

Basic Specifications

  • Product Type
    Rectangle
  • Color
    Yellow
  • Size(mm)
    75×75
  • Color Details
    Yellow
  • Trusco Code
    542-1454
  • Mass(g)
    420
  • Amount Of Content
    1 bag (100 sheets x 10 Pads)
Part Number
Amount Of Content

Refine by

  • 1 bag (100 sheets x 10 Pads)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 bag (100 sheets x 10 Pads)
12 Day(s)
598,462 IDR

Part Number : 6541POP-Y
Days to Ship 12 Day(s)
Standard Unit Price 598,462 IDR
Quantity 1 bag (100 sheets x 10 Pads)

Specificationtitle

  • Product Type
    Rectangle
  • Color
    Yellow
  • Size(mm)
    75×75
  • Color Details
    Yellow
  • Trusco Code
    542-1454
  • Mass(g)
    420

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)