(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Vinyl Plate (White)

Vinyl Plate (White)

Standard Unit Price:
30,769 IDR-
Days to Ship :
Quote

Basic Specifications

  • Color
    White
  • Material
    PVC
Part Number
Outer Diameter x Inner Diameter(mm)

Refine by

  • 61×22
  • 77×28
  • 90×43
  • 115×61
  • Clear
Trusco Code

Refine by

  • 807-7742
  • 807-7740
  • 807-7738
  • 807-7737
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
61×22
807-7737
Quote
30,769 IDR

Part Number : 6217W-13
Days to Ship Quote
Standard Unit Price 30,769 IDR

Specificationtitle

  • Color
    White
  • Outer Diameter x Inner Diameter(mm)
    61×22
  • Trusco Code
    807-7737
  • Material
    PVC
77×28
807-7738
Quote
38,462 IDR

Part Number : 6217W-20
Days to Ship Quote
Standard Unit Price 38,462 IDR

Specificationtitle

  • Color
    White
  • Outer Diameter x Inner Diameter(mm)
    77×28
  • Trusco Code
    807-7738
  • Material
    PVC
90×43
807-7740
Quote
53,846 IDR

Part Number : 6217W-30
Days to Ship Quote
Standard Unit Price 53,846 IDR

Specificationtitle

  • Color
    White
  • Outer Diameter x Inner Diameter(mm)
    90×43
  • Trusco Code
    807-7740
  • Material
    PVC
115×61
807-7742
Quote
72,308 IDR

Part Number : 6217W-50
Days to Ship Quote
Standard Unit Price 72,308 IDR

Specificationtitle

  • Color
    White
  • Outer Diameter x Inner Diameter(mm)
    115×61
  • Trusco Code
    807-7742
  • Material
    PVC

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)