(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Thermo Label 5S【20 Pieces Per Package】 (5S-50)

Part Number

Configured Part Number is shown.

5S-50

 
Part Number
5S-50
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipDiscoloration Temperature
(°C)
Trusco Code Discoloration

1,127,692 IDR

20 Pieces Per Package

1 Pack(s) 12 Day(s) 50/55/60/65/70835-7868Red-Dark-Green-Black-Red-Orange

Loading...

  1. 1

Basic Information

Primary color White Element size(φmm) 7×3 Sheet Size(mm) 7×45

Please check the type/dimensions/specifications of the part 5S-50 in the Thermo Label 5S series.

Products like this...

Part Number
5S-65
5S-80
5S-85
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipDiscoloration Temperature
(°C)
Trusco Code Discoloration

1,127,692 IDR

20 Pieces Per Package

1 Pack(s) 12 Day(s) 65/70/75/80/85835-7871Black-Red Orange-Scarlet-Blue-Dark

1,127,692 IDR

20 Pieces Per Package

1 Pack(s) 12 Day(s) 80/85/90/95/100835-7874Blue-Dark-Red-Black-Scarlet

1,127,692 IDR

20 Pieces Per Package

1 Pack(s) 12 Day(s) 85/90/95/100/105835-7875Dark-Red-Black-Scarlet-Green

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)