(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Water Supply Extension Hose

Water Supply Extension Hose

Standard Unit Price:
545,143 IDR-
Days to Ship :
12 Day(s) or more

[Features]
· Can be used in most of the fully automatic washing machines.
· Fully automatic washing machine water supply hose can be extended with one touch.

Basic Specifications

  • Material
    PVC, POM
Part Number
Hose Length(m)

Refine by

  • 1
  • 2
  • 3
  • Clear
Trusco Code

Refine by

  • 807-3283
  • 807-3282
  • 807-3281
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1
807-3281
12 Day(s)
545,143 IDR

Part Number : 436-72X1000
Days to Ship 12 Day(s)
Standard Unit Price 545,143 IDR

Specificationtitle

  • Hose Length(m)
    1
  • Trusco Code
    807-3281
  • Material
    PVC, POM
2
807-3282
12 Day(s)
633,000 IDR

Part Number : 436-72X2000
Days to Ship 12 Day(s)
Standard Unit Price 633,000 IDR

Specificationtitle

  • Hose Length(m)
    2
  • Trusco Code
    807-3282
  • Material
    PVC, POM
3
807-3283
Quote
738,429 IDR

Part Number : 436-72X3000
Days to Ship Quote
Standard Unit Price 738,429 IDR

Specificationtitle

  • Hose Length(m)
    3
  • Trusco Code
    807-3283
  • Material
    PVC, POM

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)