(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Water Supply Hose for Washing Machine

Water Supply Hose for Washing Machine

Standard Unit Price:
598,000 IDR-
Days to Ship :
Quote

[Features]
· Can be used in most of the fully automatic washing machines.
· Faucet and water supply hose can be connected in quite simple manner.

Basic Specifications

  • Material
    PVC, POM
Part Number
Hose Length(m)

Refine by

  • 1
  • 1.5
  • 2
  • 3
  • Clear
Trusco Code

Refine by

  • 807-3280
  • 807-3279
  • 807-3278
  • 807-3277
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1
807-3277
Quote
598,000 IDR

Part Number : 436-52X1000
Days to Ship Quote
Standard Unit Price 598,000 IDR

Specificationtitle

  • Hose Length(m)
    1
  • Trusco Code
    807-3277
  • Material
    PVC, POM
1.5
807-3278
Quote
648,154 IDR

Part Number : 436-52X1500
Days to Ship Quote
Standard Unit Price 648,154 IDR

Specificationtitle

  • Hose Length(m)
    1.5
  • Trusco Code
    807-3278
  • Material
    PVC, POM
2
807-3279
Quote
684,924 IDR

Part Number : 436-52X2000
Days to Ship Quote
Standard Unit Price 684,924 IDR

Specificationtitle

  • Hose Length(m)
    2
  • Trusco Code
    807-3279
  • Material
    PVC, POM
3
807-3280
Quote
765,847 IDR

Part Number : 436-52X3000
Days to Ship Quote
Standard Unit Price 765,847 IDR

Specificationtitle

  • Hose Length(m)
    3
  • Trusco Code
    807-3280
  • Material
    PVC, POM

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)