(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Thermo Label Supermini 3R【20 Pieces Per Package】

Thermo Label Supermini 3R

[Features]
・Temperature can be detected by color change.
・Once the color changes, it is an irreversible temperature indicating material that will not return to its original color.
[Applications]
・Monitoring heat generation in electronic components such as transistors, ICs, capacitors, and coils.
・Temperature control during heat treatment process.
・Temperature control in distribution process.
・Temperature control of power distribution equipment.
[Material]
・Polyester film
・Temperature element
・Adhesive
・Backing paper

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
3R-50
3R-60
3R-70
3R-80
3R-90
3R-100
3R-110
3R-120
3R-130
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipDiscoloration Temperature
(°C)
Trusco Code

601,538 IDR

20 Pieces Per Package

1 Pack(s) 12 Day(s) 50-55-60824-6592

601,538 IDR

20 Pieces Per Package

1 Pack(s) 12 Day(s) 60-65-70824-6593

601,538 IDR

20 Pieces Per Package

1 Pack(s) 12 Day(s) 70-75-80824-6594

601,538 IDR

20 Pieces Per Package

1 Pack(s) 12 Day(s) 80-85-90824-6595

601,538 IDR

20 Pieces Per Package

1 Pack(s) 12 Day(s) 90-95-100824-6596

601,538 IDR

20 Pieces Per Package

1 Pack(s) 12 Day(s) 100-105-110824-6597

601,538 IDR

20 Pieces Per Package

1 Pack(s) 12 Day(s) 110-115-120824-6598

601,538 IDR

20 Pieces Per Package

1 Pack(s) 12 Day(s) 120-125-130824-6599

601,538 IDR

20 Pieces Per Package

1 Pack(s) 12 Day(s) 130-140-150824-6600

Loading...

  1. 1

Basic Information

Primary color White Color after discoloration Black Element size(φmm) 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)