(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
3M マスキングテープ 343 18mmX18m 7巻入り

3M マスキングテープ 343 18mmX18m 7巻入り【7 Pieces Per Package】

Standard Unit Price:
133,846 IDR
Days to Ship :
1 Day(s)

【特長】
・はがす時、のり残りしにくく、切れにくい上、接着性にも優れます。
・基材の厚みと強度を増し、直線性に優れタテ裂けを起こしにくくなっています。

【商品仕様】
・色:緑
・幅(mm):18
・長さ(m):18
・厚み(mm):0.085
・パック入数(巻):7
・粘着力:1.06N/10mm
・引張強度:38.2N/10mm
・連続使用温度:120℃(60分)
・JANコード:4548623559629
・トラスココード:778-2829
・単品単位数量:7巻
・質量:210g
【材質/仕上】
・基材:紙
・粘着剤:アクリル系

Basic Specifications

  • Specifications
    • STOCK
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
133,846 IDR

7 Pieces Per Package

Part Number : 343-18
Days to Ship 1 Day(s)
Standard Unit Price 133,846 IDR
Quantity 7 Pieces Per Package

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)