(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
ユニット 建築計画のお知らせ(東京都型) エコユニボード 900×900mm

ユニット 建築計画のお知らせ(東京都型) エコユニボード 900×900mm

Standard Unit Price:
149,231 IDR-
Days to Ship :
12 Day(s)

【特長】
・エコマーク認定の再生ポリプロピレンを使用しています。
・建設工事に必要な法令許可内容を掲示する標識です。

【商品仕様】
・表示内容:建築計画のお知らせ
・取付仕様:穴8ヵ所
・縦(mm):900
・横(mm):900
・厚み:1.2mm
・取付方法:ビス止め(ビス別売)
・JANコード:4582183908565
・トラスココード:737-6006
・質量:890g
【材質/仕上】
・再生ポリプロピレン(再生材5%)

Basic Specifications

  • Material Details
    Recycled polypropylene (recycled material 50%)
Part Number
Display Content

Refine by

  • Notice of construction plan
  • Sign for notified information of registered electrician
  • Clear
Mounting specification

Refine by

  • 4 holes
  • 8 holes
  • Clear
Vertical(mm)

Refine by

  • 400
  • 900
  • Clear
Horizontal(mm)

Refine by

  • 500
  • 900
  • Clear
Trusco Code

Refine by

  • 737-6006
  • 737-5930
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Notice of construction plan
8 holes
900
900
737-6006
12 Day(s)
409,231 IDR

Part Number : 302-21
Days to Ship 12 Day(s)
Standard Unit Price 409,231 IDR

Specificationtitle

  • Display Content
    Notice of construction plan
  • Mounting specification
    8 holes
  • Vertical(mm)
    900
  • Horizontal(mm)
    900
  • Material Details
    Recycled polypropylene (recycled material 50%)
  • Trusco Code
    737-6006
Sign for notified information of registered electrician
4 holes
400
500
737-5930
12 Day(s)
149,231 IDR

Part Number : 302-111
Days to Ship 12 Day(s)
Standard Unit Price 149,231 IDR

Specificationtitle

  • Display Content
    Sign for notified information of registered electrician
  • Mounting specification
    4 holes
  • Vertical(mm)
    400
  • Horizontal(mm)
    500
  • Material Details
    Recycled polypropylene (recycled material 50%)
  • Trusco Code
    737-5930

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)