(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Perfect White String Reel, Replacement needle

Perfect White String Reel, Replacement needle【2 Pieces Per Package】

Standard Unit Price:
72,308 IDR
Days to Ship :
11 Day(s) or more

[Features]
· Installation needle for the Perfect White String Reel.

Basic Specifications

  • Compatible Body
    PS-3000
  • Trusco Code
    813-4705
  • Mass(g)
    3
  • Material
    Main Body: ABS Resin / Needle: Iron
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
11 Day(s) or more
72,308 IDR

2 Pieces Per Package

Part Number : 3000-H
Days to Ship 11 Day(s) or more
Standard Unit Price 72,308 IDR
Quantity 2 Pieces Per Package

Specificationtitle

  • Compatible Body
    PS-3000
  • Trusco Code
    813-4705
  • Mass(g)
    3
  • Material
    Main Body: ABS Resin / Needle: Iron

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)