(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Thermo Label Supermini 1K【200 Pieces Per Package】 (1K-50)

Thermo Label Supermini 1K 1K-50

[Features]
・Temperature can be detected by color change.
・Once the color changes, it is an irreversible temperature indicating material that will not return to its original color.
[Applications]
・Monitoring heat generation in electronic components such as transistors, ICs, capacitors, and coils.
・Temperature control during heat treatment process.
・Temperature control in distribution process.
・Temperature control of power distribution equipment.
[Material]
・Polyester film
・Temperature element
・Adhesive
・Backing paper

PDF

Japanese Only

Part Number

Configured Part Number is shown.

1K-50

 
Part Number
1K-50
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipDiscoloration Temperature
(°C)
Trusco Code

1,252,308 IDR

200 Pieces Per Package

1 Pack(s) 20 Day(s) 50835-7843

Loading...

  1. 1

Basic Information

Primary color White Color after discoloration Black Element size(φmm) 1.5
Sheet Size(mm) 5×5

Please check the type/dimensions/specifications of the part 1K-50 in the Thermo Label Supermini 1K series.

Products like this...

Part Number
1K-115
1K-70
1K-85
1K-90
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipDiscoloration Temperature
(°C)
Trusco Code

1,252,308 IDR

200 Pieces Per Package

1 Pack(s) 12 Day(s) 115835-7856

1,252,308 IDR

200 Pieces Per Package

1 Pack(s) 12 Day(s) 70835-7847

1,252,308 IDR

200 Pieces Per Package

1 Pack(s) 12 Day(s) 85835-7850

1,252,308 IDR

200 Pieces Per Package

1 Pack(s) 12 Day(s) 90835-7851

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)