(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Hook for P-Line

Hook for P-Line

Standard Unit Price:
29,231 IDR
Days to Ship :
8 Day(s) or more

[Features]
· A hook for the P-Line.

Basic Specifications

  • Compatible Body
    PL-CLHM, PL-CLJM, PL-1700, PL-CLMT
  • Trusco Code
    813-4702
  • Mass(g)
    3
  • Material
    Hook: Stainless Steel
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s) or more
29,231 IDR

Part Number : 1700-FUK
Days to Ship 8 Day(s) or more
Standard Unit Price 29,231 IDR

Specificationtitle

  • Compatible Body
    PL-CLHM, PL-CLJM, PL-1700, PL-CLMT
  • Trusco Code
    813-4702
  • Mass(g)
    3
  • Material
    Hook: Stainless Steel

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)