(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
3M Titanium-Coated Scissors

3M Titanium-Coated Scissors

Standard Unit Price:
418,462 IDR
Days to Ship :
12 Day(s)

[Features]
· High quality scissors with sharpness and excellent durability.
· The high hardness titanium coated blade has the durability to cut a fine quality paper 100,000 times.

Basic Specifications

  • 刃渡り(mm)
    75.1 or more
  • 刃渡り詳細(mm)
    85
  • Overall Length(mm)
    213
  • Trusco Code
    542-0938
  • Mass(g)
    94
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
12 Day(s)
418,462 IDR

Part Number : 1458
Days to Ship 12 Day(s)
Standard Unit Price 418,462 IDR

Specificationtitle

  • 刃渡り(mm)
    75.1 or more
  • 刃渡り詳細(mm)
    85
  • Overall Length(mm)
    213
  • Trusco Code
    542-0938
  • Mass(g)
    94

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)