(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Storage Sheet for Construction Management

Storage Sheet for Construction Management

Standard Unit Price:
1,038,924 IDR-
Days to Ship :
12 Day(s)

[Features]
· Any contents can be freely posted.

Basic Specifications

  • Material
    Soft vinyl
Part Number
Mounting specification

Refine by

  • 4 eyelet holes
  • 4 eyelet holes/With strings for upper/lower pipes
  • Clear
Details Model

Refine by

  • Indoor use
  • Outdoor use
  • Clear
Pocket Size

Refine by

  • A3 horizontal 2 places/A4 horizontal 3 places
  • A3 horizontal 4 places
  • A3 horizontal 8 places
  • A4 horizontal 4 places
  • A4 horizontal 6 places
  • A4 horizontal 8 places
  • Clear
Width(mm)

Refine by

  • 760
  • 800
  • 880
  • Clear
Length(mm)

Refine by

  • 770
  • 900
  • 1200
  • 1220
  • 1260
  • 1500
  • Clear
JAN Code

Refine by

  • 4580284634604
  • 4580284634611
  • 4580284634628
  • 4580284634635
  • 4580284634642
  • 4580284634659
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4 eyelet holes
Indoor use
A3 horizontal 8 places
880
1500
4580284634604
12 Day(s)
1,564,616 IDR

Part Number : 126-A
Days to Ship 12 Day(s)
Standard Unit Price 1,564,616 IDR

Specificationtitle

  • Mounting specification
    4 eyelet holes
  • Details Model
    Indoor use
  • Pocket Size
    A3 horizontal 8 places
  • Width(mm)
    880
  • Length(mm)
    1500
  • Material
    Soft vinyl
  • JAN Code
    4580284634604
  • Trusco Code
    780-7732
  • Mass(g)
    938
4 eyelet holes
Indoor use
A3 horizontal 4 places
880
900
4580284634611
12 Day(s)
1,272,308 IDR

Part Number : 126-C
Days to Ship 12 Day(s)
Standard Unit Price 1,272,308 IDR

Specificationtitle

  • Mounting specification
    4 eyelet holes
  • Details Model
    Indoor use
  • Pocket Size
    A3 horizontal 4 places
  • Width(mm)
    880
  • Length(mm)
    900
  • Material
    Soft vinyl
  • JAN Code
    4580284634611
  • Trusco Code
    780-7741
  • Mass(g)
    574
4 eyelet holes/With strings for upper/lower pipes
Outdoor use
A3 horizontal 2 places/A4 horizontal 3 places
880
1200
4580284634642
12 Day(s)
1,931,625 IDR

Part Number : 126-D
Days to Ship 12 Day(s)
Standard Unit Price 1,931,625 IDR

Specificationtitle

  • Mounting specification
    4 eyelet holes/With strings for upper/lower pipes
  • Details Model
    Outdoor use
  • Pocket Size
    A3 horizontal 2 places/A4 horizontal 3 places
  • Width(mm)
    880
  • Length(mm)
    1200
  • Material
    Soft vinyl
  • JAN Code
    4580284634642
  • Trusco Code
    780-7759
  • Mass(g)
    998
4 eyelet holes/With strings for upper/lower pipes
Outdoor use
A4 horizontal 6 places
800
1220
4580284634659
12 Day(s)
2,132,308 IDR

Part Number : 126-E
Days to Ship 12 Day(s)
Standard Unit Price 2,132,308 IDR

Specificationtitle

  • Mounting specification
    4 eyelet holes/With strings for upper/lower pipes
  • Details Model
    Outdoor use
  • Pocket Size
    A4 horizontal 6 places
  • Width(mm)
    800
  • Length(mm)
    1220
  • Material
    Soft vinyl
  • JAN Code
    4580284634659
  • Trusco Code
    780-7767
  • Mass(g)
    870
4 eyelet holes
Indoor use
A4 horizontal 8 places
760
1260
4580284634628
12 Day(s)
1,503,077 IDR

Part Number : 126-F
Days to Ship 12 Day(s)
Standard Unit Price 1,503,077 IDR

Specificationtitle

  • Mounting specification
    4 eyelet holes
  • Details Model
    Indoor use
  • Pocket Size
    A4 horizontal 8 places
  • Width(mm)
    760
  • Length(mm)
    1260
  • Material
    Soft vinyl
  • JAN Code
    4580284634628
  • Trusco Code
    780-7775
  • Mass(g)
    642
4 eyelet holes
Indoor use
A4 horizontal 4 places
760
770
4580284634635
12 Day(s)
1,038,924 IDR

Part Number : 126-H
Days to Ship 12 Day(s)
Standard Unit Price 1,038,924 IDR

Specificationtitle

  • Mounting specification
    4 eyelet holes
  • Details Model
    Indoor use
  • Pocket Size
    A4 horizontal 4 places
  • Width(mm)
    760
  • Length(mm)
    770
  • Material
    Soft vinyl
  • JAN Code
    4580284634635
  • Trusco Code
    780-7783
  • Mass(g)
    402

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)