(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
3M A-One Color Label Round Type, 20 mm, Red

3M A-One Color Label Round Type, 20 mm, Red

Standard Unit Price:
75,539 IDR
Days to Ship :
12 Day(s)

[Features]
· Round type label that is convenient for identifications by rich colors.

Basic Specifications

  • Color
    Red
  • With Face
    4 Rows x 6 Stages(24 pieces)
  • Label size diameter(mm)
    20
  • Sheet size(mm)
    150 x 90
  • Thickness(mm)
    0.09
  • Material
    Glossy coating paper (aluminum foil paper for gold/silver)
  • Label quantity per bag(pieces)
    336
  • Sheet quantity per bag(sheet)
    14
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
12 Day(s)
75,539 IDR

Part Number : 07041
Days to Ship 12 Day(s)
Standard Unit Price 75,539 IDR

Specificationtitle

  • Color
    Red
  • With Face
    4 Rows x 6 Stages(24 pieces)
  • Label size diameter(mm)
    20
  • Sheet size(mm)
    150 x 90
  • Thickness(mm)
    0.09
  • Material
    Glossy coating paper (aluminum foil paper for gold/silver)
  • Label quantity per bag(pieces)
    336
  • Sheet quantity per bag(sheet)
    14

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)