(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Silicone Sponge Cord (Red) 3-3218-56

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Silicone Sponge Cord (Red)
Part Number: 3-3218-56

Standard Unit Price: 341,186 IDR Special Price 341,186 IDR
Days to Ship: 27 Day(s) or more

· Food Sanitation Act of Japan compliant product

(i)Caution

  • This product "is cut according to "the length you enter into the quantity column. "Standard length "is the maximum length of 1 strand. "If you "order over the standard length, "the standard length product plus a cut product "will be delivered. Example) When the quantity is "3" ⇒ a single cord strand of 3 m will be delivered. *If you require 3 cord strands of 1 m each, write "1" 3 times separately in the quantity column.
  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specificationtitle

  • Product Type
    Material
  • Material
    Silicon
  • Length(mm)
    1,000
  • Size(mm)
    Square-10 × 15
  • Standard Length(m)
    100
  • Specifications
    Food Sanitation Act of Japan compliant product
  • Hardness (°)
    20 ±5
  • Tensile Strength(MPa)
    0.9 MPa
  • Bulk Density(g/mL)
    0.39 g/mL

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)