(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Hand-Operated Sweeper, Roll Sweeper

Click this image to zoom it.

Move the mouse over the image to zoom

Hand-Operated Sweeper, Roll Sweeper

Standard Unit Price:
23,275,385 IDR
Days to Ship :
12 Day(s)

Enables cleaning in a short time simply by pushing lightly and walking.
[Features]
· The height of the front (brush contact pressure) can be adjusted according to the cleaning surface or target object.
· Suitable for bulky waste such as fallen leaves or paper scraps.
· Comes with a side brush on both sides
[Applications]
· For cleaning in parks, on paths, in parking areas, etc.

Basic Specifications

  • Product Model
    Sweepers
  • Specifications
    Wheel Barrow Type
  • Width(mm)
    800
  • Depth(mm)
    1050
  • Height(mm)
    1050
  • Cleaning Ability(m2/h)
    2690
  • Cleaning Width(mm)
    770
  • JAN Code
    4562303291531
  • Trusco Code
    828-0709
  • Mass(g)
    13000
  • Dust Box Capacity
    50L
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
12 Day(s)
23,275,385 IDR

Part Number : ES-770
Days to Ship 12 Day(s)
Standard Unit Price 23,275,385 IDR
Quantity 1 unit

Specificationtitle

  • Product Model
    Sweepers
  • Specifications
    Wheel Barrow Type
  • Width(mm)
    800
  • Depth(mm)
    1050
  • Height(mm)
    1050
  • Cleaning Ability(m2/h)
    2690
  • Cleaning Width(mm)
    770
  • JAN Code
    4562303291531
  • Trusco Code
    828-0709
  • Mass(g)
    13000
  • Dust Box Capacity
    50L

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)