(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Tigon(R) Tube ACFJ00027 φ9.52 x φ12.7mm 1 Roll (15m) 6-587-38

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Tigon(R) Tube ACFJ00027 φ9.52 x φ12.7mm 1 Roll (15m)
Part Number: 6-587-38

Standard Unit Price: 4,482,206 IDR Special Price 4,482,206 IDR
Days to Ship: 9 Day(s) or more

【Product Specifications】
・Model number: ACFJ00027
・Material: PVC (vinyl chloride resin)
・Maximum operating temperature: 74℃
・Embrittlement temperature: -50℃
・1 roll 15m
・Inner diameter x outer diameter: φ9.52 x φ12.7mm
・*Sold by 15m unit.
・Standard product size (Units is converted to mm. )

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)