(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Tigon(R) Tube ACFJ00016 φ6.35 x φ7.94mm 1 Roll (15m)

Tigon(R) Tube ACFJ00016 φ6.35 x φ7.94mm 1 Roll (15m)

Standard Unit Price:
1,442,673 IDR
Days to Ship :
9 Day(s) or more

【Product Specifications】
・Model number: ACFJ00016
・Material: PVC (vinyl chloride resin)
・Maximum operating temperature: 74℃
・Embrittlement temperature: -50℃
・1 roll 15m
・Inner diameter x outer diameter: φ6.35 x φ7.94mm
・*Sold by 15m unit.
・Standard product size (Units is converted to mm. )

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
9 Day(s) or more
1,442,673 IDR

Part Number : 6-587-34
Days to Ship 9 Day(s) or more
Standard Unit Price 1,442,673 IDR

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)