(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Flow Monitor (For Water) Red 8720-2002

Flow Monitor (For Water) Red 8720-2002

Standard Unit Price:
594,697 IDR
Days to Ship :
29 Day(s) or more

【Product Specifications】
・Body material: PMP (polymethylpentene)
・Blade material: PP (Polypropylene)
・Applicable tube diameter: φ6 - 11mm
・Used temperature: Up to approx 60℃
・Size: 88 x 40 x 15mm
・Weight: Approx 15g
・Color: Red

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
29 Day(s) or more
594,697 IDR

Part Number : 5-5688-03
Days to Ship 29 Day(s) or more
Standard Unit Price 594,697 IDR

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)