(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Flow Monitor (For Water) Black 8720-2003

Flow Monitor (For Water) Black 8720-2003

Standard Unit Price:
594,697 IDR
Days to Ship :
9 Day(s) or more

【Product Specifications】
・Body material: PMP (polymethylpentene)
・Blade material: PP (Polypropylene)
・Applicable tube diameter: φ6 - 11mm
・Used temperature: Up to approx 60℃
・Size: 88 x 40 x 15mm
・Weight: Approx 15g
・Color: Black

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
9 Day(s) or more
594,697 IDR

Part Number : 5-5688-02
Days to Ship 9 Day(s) or more
Standard Unit Price 594,697 IDR

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)