(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Clean Air Module LLB3 Series 2-972-01

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Clean Air Module LLB3 Series
Part Number: 2-972-01

Standard Unit Price: 11,151,144 IDR Special Price 11,151,144 IDR
Days to Ship: 22 Day(s) or more

[Features]
·A modular product of clean filter with pressure reducing valves, ON/OFF valves, flow switches, etc.
·Since it is modularized, the piping labor-hours can be reduced, space is saved, and clean air can be easily obtained.
·It will be shipped in a cleanroom assembled double package.

Specificationtitle

  • Filter rating
    0.01µm (filtration efficiency 99.99%)
  • Configuration
    With pressure reducing valve, ON/OFF valve, throttle valve, filter
  • Operating fluid temperature
    5 to 45°C (digital flow switch / 15 to 35°C)
  • Set pressure
    0.05 to 0.4 Mpa
  • Fluid contact space
    Lubrication-free, silicone free
  • Flow rate range
    5 to 100 L/minute
  • Product detail type
    Air module
  • Connection Port
    ø10 Quick-connect fitting
  • Applicable Fluid
    Clean air, N2 gas (inlet air condition / equivalent to ISO8573-1 quality class 1.4.1 to 1.6.1)
  • Max Operating Pressure
    0.7 MPa

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)