(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Coupling (for Swagelok (R)) ALP Series

Coupling (for Swagelok (R)) ALP Series

Standard Unit Price:
1,512,129 IDR
Days to Ship :
16 Day(s) or more

【Product Specifications】
・Model number: ALP-16A
・Material: Stainless steel (SUS304)
・Type: NW16
・A (mm): 30
・B (mm): 6.35 (1/4″)
・C (mm): 4.35
・L: 50
・For Swagelok

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • A(mm)
    40
  • B(mm)
    6.35(1/4″)
  • C(mm)
    4.35
  • L(mm)
    50
  • Type
    NW25
  • Product Detail Type
    NW25
  • Materials
    Stainless steel (SUS304)
  • Applications
    For Swagelok
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
16 Day(s) or more
1,512,129 IDR

Part Number : 1-9631-02
Days to Ship 16 Day(s) or more
Standard Unit Price 1,512,129 IDR

Specificationtitle

  • A(mm)
    40
  • B(mm)
    6.35(1/4″)
  • C(mm)
    4.35
  • L(mm)
    50
  • Type
    NW25
  • Product Detail Type
    NW25
  • Materials
    Stainless steel (SUS304)
  • Applications
    For Swagelok

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)