(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Dry Vacuum Pump (for Both Pressurization and Decompression), DAP Series

Dry Vacuum Pump (for Both Pressurization and Decompression), DAP Series

Standard Unit Price:
7,979,292 IDR
Days to Ship :
8 Day(s) or more

Thermal protector built-in safety designed pump that can be used as a vacuum pump or pressure pump depending on the connection position of the piping, and does not use oil for gas contact parts.

Basic Specifications

  • Size(mm)
    115×178.5×153.5
  • Type
    Diaphragm type for both pressurization and decompression
  • Weight(g)
    3600
  • Pressurized
    0.15 MPa (Gauge pressure)
  • Product Detail Type
    39.9 kPa
  • Ultimate Pressure (kPa)
    39.9
  • Intake diameter (OD) × (ID) mm
    (OD)ø 9×(ID)ø 5mm
  • Air discharge volume(l/min)
    15/18
  • Power Supply
    100V 40W
  • Features
    Built-in thermal protector
  • Materials
    Pump head: PPS (polyphenylene sulfide); intake/exhaust valve: SUS; diaphragm: CR
  • Displacement(l/min)
    15/18 (50 Hz / 60 Hz)
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
8 Day(s) or more
7,979,292 IDR

Part Number : 1-671-17
Days to Ship 8 Day(s) or more
Standard Unit Price 7,979,292 IDR

Specificationtitle

  • Size(mm)
    115×178.5×153.5
  • Type
    Diaphragm type for both pressurization and decompression
  • Weight(g)
    3600
  • Pressurized
    0.15 MPa (Gauge pressure)
  • Product Detail Type
    39.9 kPa
  • Ultimate Pressure (kPa)
    39.9
  • Intake diameter (OD) × (ID) mm
    (OD)ø 9×(ID)ø 5mm
  • Air discharge volume(l/min)
    15/18
  • Power Supply
    100V 40W
  • Features
    Built-in thermal protector
  • Materials
    Pump head: PPS (polyphenylene sulfide); intake/exhaust valve: SUS; diaphragm: CR
  • Displacement(l/min)
    15/18 (50 Hz / 60 Hz)