(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Friction Tape P-223 Flame Retardant 0.114mm x 12.7mm x 33m

Friction Tape P-223 Flame Retardant 0.114mm x 12.7mm x 33m

Standard Unit Price:
1,644,909 IDR
Days to Ship :
8 Day(s) or more

【Product Specifications】
・Material: Base material/Kapton film, Adhesive/silicon (both sides)
・Allowable temperature limit: 205℃ (3 hours), 180℃ (continuously)
・Insulation resistance: 1 x 10^6MΩ
・Withstand voltage: 8500V
・Flame retardant: UL standards E20392
・Model number: P-223
・Thickness: 0.114mm
・Width x length: 12.7mm x 33m

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s) or more
1,644,909 IDR

Part Number : 1-6299-01
Days to Ship 8 Day(s) or more
Standard Unit Price 1,644,909 IDR

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)