(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Thermo-Hygro Sensor for Thermo-Hygro Card Logger MR9202

Thermo-Hygro Sensor for Thermo-Hygro Card Logger MR9202

【Product Specifications】
・Model number: MR9202
・Thermo-hygro sensor
・Measurement range (temperature/humidity): -30 to +60℃
・Material: ABS resin
・Size: 18 x 11 x 53mm
・*Body does not include it.

PDF

Part Number

Configured Part Number is shown.

1-5623-31

 
Part Number
1-5623-31
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

1,690,559 IDR

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)