(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Laboran (R) Saniment Gloves PE Standard 100 Sheets/10 Boxes + 1 Box

Laboran (R) Saniment Gloves PE Standard 100 Sheets/10 Boxes + 1 Box【1,100 Pieces Per Package】

Standard Unit Price:
1,291,143 IDR-
Days to Ship :
1 Day(s) or more

Economy type LABORAN Saniment gloves made of polyethylene.
Ambidextrous.

Basic Specifications

  • Thickness
    25μm
  • Box size (mm)
    312×138×17
  • Features
    For both left and right hands
  • Materials
    PE (Polyethylene)
  • Quantity
    1 case (100 sheets/box x 10 boxes + 1 box)
  • Part Number
    Standard
  • Further Notes
    Price is for 11 boxes.
Part Number
Size

Refine by

  • S
  • M
  • L
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
S
Quote
1,291,143 IDR

1,100 Pieces Per Package

Part Number : 1-4903-01
Days to Ship Quote
Standard Unit Price 1,291,143 IDR
Quantity 1,100 Pieces Per Package

Specificationtitle

  • Size
    S
  • Thickness
    25μm
  • Box size (mm)
    312×138×17
  • Features
    For both left and right hands
  • Materials
    PE (Polyethylene)
  • Quantity
    1 case (100 sheets/box x 10 boxes + 1 box)
  • Part Number
    Standard
  • Further Notes
    Price is for 11 boxes.
M
1 Day(s)
1,390,462 IDR

1,100 Pieces Per Package

Part Number : 1-4903-02
Days to Ship 1 Day(s)
Standard Unit Price 1,390,462 IDR
Quantity 1,100 Pieces Per Package

Specificationtitle

  • Size
    M
  • Thickness
    25μm
  • Box size (mm)
    312×138×17
  • Features
    For both left and right hands
  • Materials
    PE (Polyethylene)
  • Quantity
    1 case (100 sheets/box x 10 boxes + 1 box)
  • Part Number
    Standard
  • Further Notes
    Price is for 11 boxes.
L
1 Day(s)
1,390,462 IDR

1,100 Pieces Per Package

Part Number : 1-4903-03
Days to Ship 1 Day(s)
Standard Unit Price 1,390,462 IDR
Quantity 1,100 Pieces Per Package

Specificationtitle

  • Size
    L
  • Thickness
    25μm
  • Box size (mm)
    312×138×17
  • Features
    For both left and right hands
  • Materials
    PE (Polyethylene)
  • Quantity
    1 case (100 sheets/box x 10 boxes + 1 box)
  • Part Number
    Standard
  • Further Notes
    Price is for 11 boxes.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)