(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Tube Fitting PU8

Tube Fitting PU8

Standard Unit Price:
72,154 IDR
Days to Ship :
1 Day(s)

【Product Specifications】
・Model number: PU8
・Material: Body/PBT (Polybutylene terephthalate), Metal portion/yellow copper (no electrolytic nickel plating), O-ring/NBR (nitrile rubber), Open ring/POM (polyacetal)
・Fluid used: Air, water
・Used vacuum pressure: -100kPa
・Maximum operating pressure: 1.0MPa
・Operating temperature range: 0 - 60℃
・Type: Straight
・Applicable tube outer diameter: φ8mm

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
72,154 IDR

Part Number : 1-3405-03
Days to Ship 1 Day(s)
Standard Unit Price 72,154 IDR

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)